2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IFIE080050w

Expand Table
EN
1/5
Manufacturer
FIRMA
Article Number
ARTNR
Description short text
DESCSHORT
Field of use
AW
Fire resistance class
FK
LOD Level
LODLEVEL
Preview picture
VORSCHAUBILD
Outside width of the canal (BA)
BA [mm]
External height of the canal (HA)
HA [mm]
Outer leg length (ASL)
ASL [mm]
1
2
3
4
5
6
7
8
9
10
11
12
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE030030v
Instafix® BKI inside corner 90° 50 x 30 x 30 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
31.6
31.6
81.6
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE030030w
Instafix® BKI inside corner 90° 50 x 30 x 30 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
31.6
31.6
81.6
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE040040v
Instafix® BKI inside corner 90° 50 x 40 x 40 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
41.6
41.6
91.6
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE040040w
Instafix® BKI inside corner 90° 50 x 40 x 40 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
41.6
41.6
91.6
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE080050v
Instafix® BKI inside corner 90° 50 x 80 x 50 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
80.0
50.0
100.0
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE080050w
Instafix® BKI inside corner 90° 50 x 80 x 50 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
80.0
50.0
100.0
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE200050v
Instafix® BKI inside corner 90° 50 x 200 x 50 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
200.0
50.0
100.0
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE200050w
Instafix® BKI inside corner 90° 50 x 200 x 50 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
200.0
50.0
100.0
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE260100v
Instafix® BKI inside corner 90° 50 x 260 x 100 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
260.0
100.0
150.0
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE260100w
Instafix® BKI inside corner 90° 50 x 260 x 100 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
260.0
100.0
150.0
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE400120v
Instafix® BKI inside corner 90° 50 x 400 x 120 mm, galvanized
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
400.0
120.0
170.0
Wichmann Brandschutzsysteme GmbH & Co. KG
IFIE400120w
Instafix® BKI inside corner 90° 50 x 400 x 120 mm, pure white
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
I90
400
400.0
120.0
170.0
Vis komprimert visning (12 konfigurerbare produkter)
Order numberIFIE080050w
ShorttextElectrical installation duct
Siste endring07.05.2024 09:49:22
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-07-09 Wall duct (electric installation)

ECLASS 11.1

27-14-07-09 Wall duct (electr. inst.)

ETIM 10.0

EC000220 Wall transit for cables and tubes
EC004508 Acoustic partitioning box for cables

ETIM 9.0

EC000220 Wall transit for cables and tubes
EC004508 Acoustic partitioning box for cables

ETIM 8.0

EC000220 Wall transit for cables and tubes
EC004508 Acoustic partitioning box for cables

ETIM 7.0

EC000220 Wall duct for cable

OmniClass 2006

23-80_30_17_14 23-80 30 17 14 Wireways (Includes: Trunking Note: Non-circular cross -section)

OmniClass

23-35 33 25 23-35 33 25 - Electrical Wireways

Revit

RVT_METRICMECHANICALEQUIPMENT (Metric) Mechanical Equipment
Family categoryOST_MechanicalEquipment